Please find in the table below the list of each I/O component available
| I/O terminal part number | Description | Tech. Manual |
|---|---|---|
| AKT-AN-200-000 | 2 Channel Thermocouple Input Module |
|
| AKT-AN-400-000 | 4 Channel Thermocouple Input Module |
|
| AKT-AN-410-000 | 4 Channel Analog Input Module, 0-10 VDC |
|
| AKT-AN-420-000 | 4 Channel Analog Input Module, 0-20 mA |
|
| AKT-AN-810-000 | 8 Channel Analog Input Module, 0-10 VDC |
|
| AKT-AN-820-000 | 8 Channel Analog Input Module, 0-20 mA |
|
| AKT-AT-220-000 | 2 Channel Analog Output Module, 0-20 mA |
|
| AKT-AT-410-000 | 4 Channel Analog Output Module, 0-10 VDC |
|
| AKT-AT-420-000 | 4 Channel Analog Output Module, 0-20 mA |
|
| AKT-AT-810-000 | 8 Channel Analog Output Module, 0-10 VDC |
|
| AKT-AT-820-000 | 8 Channel Analog Output Module, 0-20 mA |
|
| AKT-DN-004-000 | 4 Channel Digital Input Module, 24 VDC 3ms |
|
| AKT-DN-008-000 | 8 Channel Digital Input Module, 24 VDC 3ms |
|
| AKT-DNH-004-000 | 4 Channel Digital Input Module, 24 VDC 0.2ms |
|
| AKT-DNH-008-000 | 8 Channel Digital Input Module, 24 VDC 0.2ms |
|
| AKT-DT-004-000 | 4 Channel Digital Output Module, 24 VDC 0.5A |
|
| AKT-DT-008-000 | 8 Channel Digital Output Module, 24 VDC 0.5A |
|
| AKT-DT-2RT-000 | 2 Channel Relay Output Module, 230 V AC 2.0A Rel.2NO Pot.-Free |
|
| AKT-ECT-000-000 | EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs Bus Coupler |
|
| AKT-EM-000-000 | Standard-Bus End Terminal |
|
| AKT-IM-000-000 | Isolation / Separation Terminal |
|
| AKT-PRB-000-000 | PROFIBUS Coupler |
|
| AKT-PS-024-000 | Power Supply, 24 VDC |
|
| AKT-PSF-024-000 | Fused Power Supply with diagnostics, 24 VDC |
|
| AKT-SM-L15-000 | Stepper Motor Terminal, 24 VDC, 1.5 A |
|
| AKT-SM-L50-000 | Stepper Motor Terminal, 50 VDC, 5 A |
|
Table 4-4: List of KAS I/O Terminals
|
Copyright © 2015 Kollmorgen™ |
|